Case Study ® ABB 2026
Chocolate producer
Food and Beverage
Sugar
Condition monitoring for Italian chocolate producer
Italy
Challenge
Being sure about the reliability of the main MV primary switchgear supplying the customer and connecting the cogeneration plant. Moving to condition based maintenance approach.
Solution
MySiteCare is a circuit breaker mechanical, electrical and thermal condition monitoring device.
Outcome
MySiteCare offers dedicated plug’n’play sensors to detect circuit breaker electrical remaining life, mechanical and thermal stresses. 
Diagnostic is presented as overall by-component and traffic lights, to drive and optimize maintenance activity.
An estimated opex savings of 40%
It saves inspection time of about 30%